OSCAUTO: Oscillation Circuit Automatic Operation Control |
| 0: | Built-in oscillator circuit always operates (default) |
| 1: | Built-in oscillator circuit is stopped during lock state of DIR but is active when DIR locks and CLKST is active |
| NOTES: |
| | The XODIS command has more priority than this OSCAUTO register. |
| | If XODIS is set to power down, the XTI source is not output. |
XMCKENX: MCKO (XTI Clock Buffered Output) Output Enable Control |
| 0: | MUTE (Logic low level) (default) |
| 1: | Output |
XMCKDIV[1:0]: XMCKO (XTI Clock Buffered Output) Output Clock Dividing Ratio |
| 00: | XTI/1 (24.576 MHz) (default) |
| 01: | XTI/2 (12.288 MHz) |
| 10: | XTI/4 (6.144 MHz) |
| 11: | XTI/8 (3.072 MHz) |