SLLS562M August 2009 – February 2022 SN65HVD3082E , SN65HVD3085E , SN65HVD3088E , SN75HVD3082E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+ | Positive-going differential input threshold voltage | IO = –8 mA | –85 | –10 | mV | |
VIT– | Negative-going differential input threshold voltage | IO = 8 mA | –200 | –115 | mV | |
Vhys | Hysteresis voltage (VIT+ – VIT–) | 30 | mV | |||
VOH | High-level output voltage | VID = 200 mV, IOH = –8 mA (see Figure 7-8) | 4 | 4.6 | V | |
VOL | Low-level output voltage | VID = –200 mV, IO = 8 mA (see Figure 7-8) | 0.15 | 0.4 | V | |
IOZ | High-impedance-state output current | VO = 0 or VCC, RE = VCC | –1 | 1 | μA | |
II | Bus input current | VIH = 12 V, VCC = 5 V | 0.04 | 0.1 | mA | |
VIH = 12 V, VCC = 0 V | 0.06 | 0.125 | ||||
VIH = –7 V, VCC = 5 V | –0.1 | –0.04 | ||||
VIH = –7 V, VCC = 0 V | –0.05 | –0.03 | ||||
IIH | High-level input current, ( RE) | VIH = 2 V | –60 | –30 | μA | |
IIL | Low-level input current, ( RE) | VIL = 0.8 V | –60 | –30 | μA | |
Cdiff | Differential input capacitance | VI = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 7 | pF |