SLLS530C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 4 lists the design parameters for typical point-to-point applications.
| Design Parameter | Example Value |
|---|---|
| Supply Voltage (VDD) | 3 to 3.6 V |
| Single-ended Input Voltage | 0 to VDD |
| Data Rate | 0 to 400 Mbps |
| Interconnect Characteristic Impedance | 100 Ω |
| Number of LVDS Channel | 5 |
| Number of Receiver/Transmitter Nodes | 5 |
| Ground shift between driver and receiver | ±1 V |
| Design Parameter | Example Value |
|---|---|
| Supply Voltage (VDD) | 3 to 3.6 V |
| Single-ended Input Voltage | 0 to VDD |
| SPI Data Rate | 0 to 10 Mbps |
| Interconnect Characteristic Impedance | 100 Ω |
| Number of LVDS Channel | 4 |
| Number of Transmitter Nodes | 3 |
| Number of Receiver Nodes | 1 |
| Ground shift between driver and receiver | ±1 V |