over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage range, VCC
(2)
|
–0.5 |
4 |
V |
Input voltage range |
D, DE, RE
|
–0.5 |
4 |
V |
A, B |
–4 |
6 |
V |
Output voltage range |
R |
–0.3 |
4 |
V |
Y, Z
|
–1.8 |
4 |
V |
Continuous power dissipation |
See the Thermal Information table |
Storage temperature, Tstg
|
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional
operation of the device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the Recommended Operating
Conditions but within the Absolute Maximum Ratings, the device may not be
fully functional, and this may affect device reliability, functionality, performance,
and shorten the device lifetime.
(2) All voltage values, except differential I/O bus voltages, are with respect to network ground terminal.