SLLSFG7B September 2020 – November 2022 SN65MLVD203B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | CL = 15 pF, See Figure 7-10 | 2 | 6 | 10 | ns | |
tPHL | Propagation delay time, high-to-low-level output | 2 | 6 | 10 | ns | ||
tr | Output signal rise time | 2.3 | ns | ||||
tf | Output signal fall time | 2.3 | ns | ||||
tsk(p) | Pulse skew (|tpHL – tpLH|) | Type 1 | CL = 15 pF, See Figure 7-10 | 80 | 600 | ps | |
tsk(pp) | Part-to-part skew(2) | CL = 15 pF, See Figure 7-10 | 1 | ns | |||
tjit(per) | Period jitter, rms (1 standard deviation)(3) | 62.5-MHz clock input(4) | 5 | ps | |||
tjit(per) | Period jitter, rms (1 standard deviation)(3) | 100-MHz clock input(4) | 3 | ps | |||
tjit(pp) | Peak-to-peak jitter(3) (6) | Type 1 | 125 Mbps 8b10b input(5) | 130 | ps | ||
tjit(pp) | Peak-to-peak jitter(3) (6) | Type 1 | 200 Mbps 8b10b input(5) | 250 | ps | ||
tjit(pp) | Peak-to-peak jitter(3) (6) | Type 1 | 200 Mbps 215 –1 PRBS input(5) | 300 | ps | ||
tPHZ | Disable time, high-level-to-high-impedance output | See Figure 7-11 | 6 | 10 | ns | ||
tPLZ | Disable time, low-level-to-high-impedance output | 6 | 10 | ns | |||
tPZH | Enable time, high-impedance-to-high-level output | 10 | 15 | ns | |||
tPZL | Enable time, high-impedance-to-low-level output | 10 | 15 | ns |