SLLSEX9A December 2016 – February 2020 SN65MLVD206B
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A | 6 | I/O | Differential I/O |
| B | 7 | I/O | Differential I/O |
| D | 4 | Input | Driver input |
| DE | 3 | Input | Driver enable pin; High = Enable, Low = Disable |
| GND | 5 | Power | Supply ground |
| NC | — | NC | No internal connection |
| R | 1 | Output | Receiver output |
| RE | 2 | Input | Receiver enable pin; High = Disable, Low = Enable |
| VCC | 8 | Power | Power supply, 3.3 V |