SCLS130H December 1982 – February 2025 SN54HC244 , SN74HC244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | I/O(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | 1 OE | I | Output Enable |
| 2 | 1A1 | I | Input |
| 3 | 2Y4 | O | Output |
| 4 | 1A2 | I | Input |
| 5 | 2Y3 | O | Output |
| 6 | 1A3 | I | Input |
| 7 | 2Y2 | O | Output |
| 8 | 1A4 | I | Input |
| 9 | 2Y1 | O | Output |
| 10 | GND | — | Ground |
| 11 | 2A1 | I | Input |
| 12 | 1Y4 | O | Output |
| 13 | 2A2 | I | Input |
| 14 | 1Y3 | O | Output |
| 15 | 2A3 | I | Input |
| 16 | 1Y2 | O | Output |
| 17 | 2A4 | I | Input |
| 18 | 1Y1 | O | Output |
| 19 | 2 OE | I | Output Enable |
| 20 | VCC | — | Power Pin |