SCLS130H December 1982 – February 2025 SN54HC244 , SN74HC244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| tpd | From A (input) to Y (output) | VCC = 2 V | SN54HC244 | 170 | ns | ||||
| SN74HC244 | 170 | ||||||||
| VCC = 4.5 V | SN54HC244 | 34 | |||||||
| SN74HC244 | 34 | ||||||||
| VCC = 6 V | SN54HC244 | 29 | |||||||
| SN74HC244 | 29 | ||||||||
| ten | From OE (input) to Y (output) | VCC = 2 V | SN54HC244 | 225 | ns | ||||
| SN74HC244 | 225 | ||||||||
| VCC = 4.5 V | SN54HC244 | 45 | |||||||
| SN74HC244 | 45 | ||||||||
| VCC = 6 V | SN54HC244 | 38 | |||||||
| SN74HC244 | 38 | ||||||||
| tdis | From OE (input) to Y (output) | VCC = 2 V | SN54HC244 | 225 | ns | ||||
| SN74HC244 | 225 | ||||||||
| VCC = 4.5 V | SN54HC244 | 45 | |||||||
| SN74HC244 | 45 | ||||||||
| VCC = 6 V | SN54HC244 | 38 | |||||||
| SN74HC244 | 38 | ||||||||
| tt | To Y (output) | VCC = 2 V | SN54HC244 | 90 | ns | ||||
| SN74HC244 | 90 | ||||||||
| VCC = 4.5 V | SN54HC244 | 18 | |||||||
| SN74HC244 | 18 | ||||||||
| VCC = 6 V | SN54HC244 | 15 | |||||||
| SN74HC244 | 15 | ||||||||