SCLS175I March 2003 – February 2025 SN54HCT244 , SN74HCT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The SNx4HCT244 devices are organized as two 4-bit buffers or drivers with separate output-enable (OE) inputs. When OE is low, the device passes non inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74HCT244 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm |
| DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm × 7.5mm | |
| N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm × 6.35mm | |
| NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
| PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm | |
| DGS (VSSOP, 20) | 5.1mm × 3mm | 5.1mm × 4.9mm | |
| SN54HCT244 | J (CDIP, 20) | 24.2mm x 7.62mm | 24.2mm x 7.62mm |
| FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm |
Logic Diagram (Positive Logic)