SCLS175I March 2003 – February 2025 SN54HCT244 , SN74HCT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
J, DB, DW, N, NS, PW or DGS Packages, 20-Pin CDIP, CFP, SSOP, SOIC, PDIP, SO, TSSOP, or VSSOP (Top View)
FK Package, 20-Pin LCCC (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1 OE | 1 | I | Output enable |
| 1A1 | 2 | I | Input |
| 2Y4 | 3 | O | Output |
| 1A2 | 4 | I | Input |
| 2Y3 | 5 | O | Output |
| 1A3 | 6 | I | Input |
| 2Y2 | 7 | O | Output |
| 1A4 | 8 | I | Input |
| 2Y1 | 9 | O | Output |
| GND | 10 | — | Ground |
| 2A1 | 11 | I | Input |
| 1Y4 | 12 | O | Output |
| 2A2 | 13 | I | Input |
| 1Y3 | 14 | O | Output |
| 2A3 | 15 | I | Input |
| 1Y2 | 16 | O | Output |
| 2A4 | 17 | I | Input |
| 1Y1 | 18 | O | Output |
| 2 OE | 19 | I | Output enable |
| VCC | 20 | — | Power pin |