SCLS175I March 2003 – February 2025 SN54HCT244 , SN74HCT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology and has balanced output drive. Avoid bus contention because it can drive currents in excess of maximum limits. The high drive creates fast edges into light loads, so consider routing and load conditions to prevent ringing.