SCLS738E September 2013 – May 2024 SN74LV1T04
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | FREQUENCY (TYP) | VCC | CL | TA = 25°C | TA = –65°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Any In | Y | DC to 50 MHz | 5.0 V | 15 pF | 4 | 5 | 4 | 5 | ns | ||
| 30 pF | 5.5 | 7.0 | 5.5 | 7.0 | ||||||||
| 3.3 V | 15 pF | 4.8 | 5 | 5 | 5.5 | ns | ||||||
| 30 pF | 5 | 5.5 | 5.5 | 6.5 | ||||||||
| DC to 25 MHz | 2.5 V | 15 pF | 6 | 6.5 | 7 | 7.5 | ns | |||||
| 30 pF | 6.5 | 7.5 | 7.5 | 8.5 | ||||||||
| DC to 15 MHz | 1.8 V | 15 pF | 10.5 | 11 | 11 | 12 | ns | |||||
| 30 pF | 12 | 13 | 12 | 14 | ||||||||