SCLS399O april 1998 – august 2023 SN74LV273A
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V to 5.5 V |
VCC – 0.1 | VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –2 mA | 2.3 V | 2 | 2 | 2 | |||||||
IOH = –6 mA | 3 V | 2.48 | 2.48 | 2.48 | |||||||
IOH = –12 mA | 4.5 V | 3.8 | 3.8 | 3.8 | |||||||
VOL | IOL = –50 µA | 2 V to 5.5 V |
0.1 | 0.1 | 0.1 | V | |||||
IOL = –2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | |||||||
IOL = –6 mA | 3 V | 0.44 | 0.44 | 0.44 | |||||||
IOL = –12 mA | 4.5 V | 0.55 | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V |
±1 | ±1 | ±1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | 20 | µA | ||||
Ioff | VI or VO = 0 to 5.5 V | 0 V | 5 | 5 | 5 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 2 | pF |