SCLS399O april 1998 – august 2023 SN74LV273A
PRODMIX
The SN74LV273A device is an octal D-type flip-flop designed for 2-V to 5.5-V VCC operation.
PART NUMBER | PACKAGE1 | PACKAGE SIZE2 |
---|---|---|
SN74LV273A | DB (SSOP, 20) | 7.2 mm × 7.8 mm |
DGV (TVSOP, 20) | 5.00 mm × 6.4 mm | |
DW (SOIC, 20) | 12.80 mm × 10.3 mm | |
NS (SO, 20) | 12.60 mm × 5.30 mm | |
PW (TSSOP, 20) | 6.50 mm × 7.8 mm | |
RGY (VQFN, 20) | 4.5 mm × 3.50 mm | |
RKS (VQFN, 20) | 4.50 mm × 2.50 mm | |
DGS (VSSOP, 20) | 5.10 mm × 4.9 mm |