SCLS399O april   1998  – august 2023 SN74LV273A

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configurations and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements, VCC = 2.5 V ± 0.2 V
    7. 6.7  Timing Requirements, VCC = 3.3 V ± 0.3 V
    8. 6.8  Timing Requirements, VCC = 5 V ± 0.5 V
    9. 6.9  Switching Characteristics, VCC = 2.5 V ± 0.2 V
    10. 6.10 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    11. 6.11 Switching Characteristics, VCC = 5 V ± 0.5 V
    12. 6.12 Noise Characteristics
    13. 6.13 Operating Characteristics
    14. 6.14 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Balanced CMOS Push-Pull Outputs
      2. 8.3.2 Latching Logic
      3. 8.3.3 Partial Power Down (Ioff)
      4. 8.3.4 Clamp Diode Structure
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Power Considerations
      2. 9.2.2 Input Considerations
      3. 9.2.3 Output Considerations
      4. 9.2.4 Detailed Design Procedure
      5. 9.2.5 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Parameter Measurement Information

GUID-54150B77-60A5-45CA-BA90-B9317B0FE7B6-low.gif
CL includes probe and jig capacitance.
Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr ≤ 3 ns,
tf ≤ 3 ns.
The outputs are measured one at a time, with one input transition per measurement.
tPLZ and tPHZ are the same as tdis.
tPZL and tPZH are the same as ten.
tPHL and tPLH are the same as tpd.
All parameters and waveforms are not applicable to all devices.
Figure 7-1 Load Circuit and Voltage Waveforms