SCES406L July 2002 – August 2019 SN74LVC1G18
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| -40 to 85°C | -40 to 125°C | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | UNIT | |
| VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||||
| IOH = –4 mA | 1.65 V | 1.2 | 1.2 | |||||||
| IOH = –8 mA | 2.3 V | 1.9 | 1.9 | |||||||
| IOH = –16 mA | 3 V | 2.4 | 2.4 | |||||||
| IOH = –24 mA | 2.3 | 2.3 | ||||||||
| IOH = –32 mA | 4.5 V | 3.8 | 3.8 | |||||||
| VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | |||||
| IOL = 4 mA | 1.65 V | 0.45 | 0.45 | |||||||
| IOL = 8 mA | 2.3 V | 0.3 | 0.3 | |||||||
| IOL = 16 mA | 3 V | 0.4 | 0.4 | |||||||
| IOL = 24 mA | 0.55 | 0.55 | ||||||||
| IOL = 32 mA | 4.5 V | 0.55 | 0.55 | |||||||
| II | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | µA | |||||
| Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | µA | |||||
| IOZ | VO = 0 to 5.5 V | 3.6 V | 10 | 10 | µA | |||||
| ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | ||||
| ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 3 V to 5.5 V | 500 | 500 | µA | ||||
| CI | VI = VCC or GND | 3.3 V | 4 | 4 | pF | |||||
| Co | VO = VCC or GND | 3.3 V | 6 | 6 | pF | |||||