SCAS294O JANUARY 1993 – June 2015 SN54LVC257A , SN74LVC257A
PRODUCTION DATA.
These quadruple 2-line to 1-line data selectors and multiplexers are designed for 1.65-V to 3.6-V VCC operation.
The SNx4LVC257A devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable (OE) input is at a high logic level.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V and 5-V system environment. Device features a maximum tpd of 4.6 ns allowing the device to be used in high-speed applications as well.
To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Table 1 lists the functional modes for the SN54LVC257A and SN74LVC257A devices.
INPUTS | OUTPUT Y |
|||
---|---|---|---|---|
OE | A/B | A | B | |
H | X | X | X | Z |
L | L | L | X | L |
L | L | H | X | H |
L | H | X | L | L |
L | H | X | H | H |