SCAS294O JANUARY 1993 – June 2015 SN54LVC257A , SN74LVC257A
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Output voltage(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
SN54LVC257A | SN74LVC257A | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | Operating | 2 | 3.6 | 1.65 | 3.6 | V |
Data retention only | 1.5 | 1.5 | |||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |||
VCC = 2.3 V to 2.7 V | 1.7 | ||||||
VCC = 2.7 V to 3.6 V | 2 | 2 | |||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |||
VCC = 2.3 V to 2.7 V | 0.7 | ||||||
VCC = 2.7 V to 3.6 V | 0.8 | 0.8 | |||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |||
VCC = 2.3 V | –8 | ||||||
VCC = 2.7 V | –12 | –12 | |||||
VCC = 3 V | –24 | –24 | |||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |||
VCC = 2.3 V | 8 | ||||||
VCC = 2.7 V | 12 | 12 | |||||
VCC = 3 V | 24 | 24 | |||||
Δt/Δv | Input transition rise or fall rate | 10 | 10 | ns/V | |||
TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C |
THERMAL METRIC(1) | SN54LVC257A, SN74LVC257A | UNIT | ||||
---|---|---|---|---|---|---|
D (SOIC)(2) | DB (SSOP)(2) | NS (SO)(2) | PW (TSSOP)(2) | |||
16 PINS | ||||||
RθJA | Junction-to-ambient thermal resistance | 73 | 82 | 64 | 108 | °C/W |
THERMAL METRIC(1) | SN54LVC257A | UNIT | |
---|---|---|---|
RGY (LCCC)(2) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 39 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | SN54LVC257A | SN74LVC257A | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V | VCC – 0.2 | V | ||||||
IOH = –100 μA | 2.7 V to 3.6 V | VCC – 0.2 | ||||||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.7 | ||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | |||||||
3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | |||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V | 0.2 | V | ||||||
2.7 V to 3.6 V | 0.2 | |||||||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.7 | ||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 3.6 V | ±5 | ±5 | μA | |||||
IOZ | VO = VCC or GND | 3.6 V | ±15 | ±10 | μA | |||||
ICC | VI = VCC or GND, | IO = 0 | 3.6 V | 10 | 10 | μA | ||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V | 500 | 500 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 5 | 5 | pF | |||||
Co | VO = VCC or GND | 3.3 V | 5 | 5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN54LVC257A | UNIT | |||
---|---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||
MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 5.4 | 1 | 4.6 | ns | |
A/B | 7.5 | 1 | 6.4 | ||||
ten | OE | Y | 6.7 | 1 | 5.6 | ns | |
tdis | OE | Y | 4.7 | 0.5 | 4.3 | ns | |
tsk(o) | 1 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN74LVC257A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 1 | 13.5 | 1 | 7.4 | 1 | 5.4 | 1 | 4.6 | ns |
A/B | 1 | 15.6 | 1 | 9.5 | 1 | 7.5 | 1 | 6.4 | |||
ten | OE | Y | 1 | 14.6 | 1 | 8.7 | 1 | 6.7 | 1 | 5.6 | ns |
tdis | OE | Y | 1 | 15.4 | 1 | 6.7 | 1 | 4.7 | 1 | 4.3 | ns |
tsk(o) | 1 | ns |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |
---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 13.5 | 14.5 | 15.5 | pF |