SCAS294O JANUARY 1993 – June 2015 SN54LVC257A , SN74LVC257A
PRODUCTION DATA.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
SN74LVC257ARGYR | VQFN | 3.50 mm × 4.00 mm |
SN74LVC257AD | SOIC | 3.90 mm × 9.90 mm |
SN74LVC257ADT | ||
SN74LVC257ANSR | SO | 5.30 mm × 10.10 mm |
SN74LVC257ADBR | SSOP | 5.50 mm × 6.20 mm |
SN74LVC257APW | TSSOP | 4.40 mm × 5.00 mm |
SN74LVC257APWT | ||
SNJ54LVC257AJ | CDIP | 6.92 mm × 21.34 mm |
SNJ54LVC257AW | CFP | 13.70 mm × 10.10 mm |
SNJ54LVC257AFK | LCCC | 8.89 mm × 8.89 mm |