SCAS294O JANUARY 1993 – June 2015 SN54LVC257A , SN74LVC257A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, SSOP, SO, CDIP, CFP, TSSOP, or VQFN | LCCC | ||
A/B | 1 | 2 | I | Select Pin, Low selects A, High selects B |
1A | 2 | 3 | I/O | Multiplexer Signal Input |
1B | 3 | 4 | I/O | Multiplexer Signal Input |
1Y | 4 | 5 | I/O | Multiplexer Output |
2A | 5 | 7 | I/O | Multiplexer Signal Input |
2B | 6 | 8 | I/O | Multiplexer Signal Input |
2Y | 7 | 9 | I/O | Multiplexer Output |
3A | 11 | 14 | I/O | Multiplexer Signal Input |
3B | 10 | 13 | I/O | Multiplexer Signal Input |
3Y | 9 | 12 | I/O | Multiplexer Output |
4A | 14 | 18 | I/O | Multiplexer Signal Input |
4B | 13 | 17 | I/O | Multiplexer Signal Input |
4Y | 12 | 15 | I/O | Multiplexer Output |
GND | 8 | 10 | — | Ground |
NC(1) | — | 1, 6, 11, 16 | — | No connect |
OE | 15 | 19 | I/O | Active low Output enable |
VCC | 16 | 20 | — | Power pin |