SCES929A January 2022 – May 2022 SN74LXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCI | VCCO | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|---|
-40°C to 125°C | ||||||||
MIN | TYP | MAX | ||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching 20% of pulse > 0.7*VCCO 20% of pulse < 0.3*VCCO |
Up Translation | 3.0 V – 3.6 V | 4.5 V – 5.5 V | 200 | 420 | Mbps | |
2.25 V – 2.75 V | 4.5 V – 5.5 V | 150 | 300 | |||||
1.65 V – 1.95 V | 4.5 V – 5.5 V | 100 | 200 | |||||
1.1 V – 1.3 V | 4.5 V – 5.5 V | 20 | 40 | |||||
1.65 V – 1.95 V | 3.0 V – 3.6 V | 100 | 210 | |||||
1.1 V – 1.3 V | 3.0 V – 3.6 V | 10 | 20 | |||||
1.1 V – 1.3 V | 1.65 V – 1.95 V | 5 | 10 | |||||
Down Translation | 4.5 V – 5.5 V | 3.0 V – 3.6 V | 100 | 210 | ||||
4.5 V – 5.5 V | 2.25 V – 2.75 V | 75 | 140 | |||||
4.5 V – 5.5 V | 1.65 V – 1.95 V | 50 | 75 | |||||
4.5 V – 5.5 V | 1.1 V – 1.3 V | 15 | 30 | |||||
3.0 V – 3.6 V | 1.65 V – 1.95 V | 40 | 75 | |||||
3.0 V – 3.6 V | 1.1 V – 1.3 V | 10 | 20 | |||||
1.65 V – 1.95 V | 1.1 V – 1.3 V | 5 | 10 | |||||
tsk - Output skew | Timing skew between any two switching outputs within the same device | Up Translation | 3.0 V – 3.6 V | 4.5 V – 5.5 V | 0.2 | ns | ||
1.65 V – 1.95 V | 4.5 V – 5.5 V | 0.5 | ||||||
1.1 V – 1.3 V | 4.5 V – 5.5 V | 3.5 | ||||||
1.65 V – 1.95 V | 3.0 V – 3.6 V | 0.5 | ||||||
1.1 V – 1.3 V | 3.0 V – 3.6 V | 3.5 | ||||||
1.1 V – 1.3 V | 1.65 V – 1.95 V | 2.5 | ||||||
Down Translation | 4.5 V – 5.5 V | 3.0 V – 3.6 V | 0.2 | |||||
4.5 V – 5.5 V | 1.65 V – 1.95 V | 0.5 | ||||||
4.5 V – 5.5 V | 1.1 V – 1.3 V | 2 | ||||||
3.0 V – 3.6 V | 1.65 V – 1.95 V | 0.5 | ||||||
3.0 V – 3.6 V | 1.1 V – 1.3 V | 2 | ||||||
1.65 V – 1.95 V | 1.1 V – 1.3 V | 2 |