SLLS008E June 1986 – October 2023 SN75ALS193
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | VID = –2.5 V to 2.5 V | 15 | 22 | ns | ||
tPHL | Propagation delay time, high-to-low-level output | CL = 15 pF | See Figure 6-1 | 15 | 22 | ||
tPZH | Output enable time to high level | CL =15 pF | See Figure 6-2 | 13 | 25 | ||
11 | 25 | ||||||
tPHZ | Output disable time from high level | CL = 5 pF | See Figure 6-2 | 13 | 25 | ||
15 | 22 |