SN75ALS193

ACTIVE

Product details

Number of receivers 4 Number of transmitters 0 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) None Fault protection (V) -12 to 12 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 35000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 4 Number of transmitters 0 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) None Fault protection (V) -12 to 12 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 35000 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Meets or exceeds ANSI standard EIA/TIA-422-B and EIA/TIA-423-A and ITU recommendations V.10 and V.11
  • Designed for multipoint bus transmission on long bus lines in noisy environments
  • 3-state outputs
  • Common-mode input voltage range: –7 V to 7 V
  • Input sensitivity: ±200 mV
  • Input hysteresis: 120-mV typical
  • High input impedance: 12-kΩ minimum
  • Operates from single 5-V supply
  • Low supply current requirement 35-mA maximum
  • Improved speed and power version of the AM26LS32A
  • Meets or exceeds ANSI standard EIA/TIA-422-B and EIA/TIA-423-A and ITU recommendations V.10 and V.11
  • Designed for multipoint bus transmission on long bus lines in noisy environments
  • 3-state outputs
  • Common-mode input voltage range: –7 V to 7 V
  • Input sensitivity: ±200 mV
  • Input hysteresis: 120-mV typical
  • High input impedance: 12-kΩ minimum
  • Operates from single 5-V supply
  • Low supply current requirement 35-mA maximum
  • Improved speed and power version of the AM26LS32A

The SN75ALS193 is a monolithic quadruple line receiver with 3-state outputs designed using advanced low-power Schottky technology. This technology provides combined improvements in bar design, tooling production, and wafer fabrication. This, in turn, provides significantly lower power requirements and permits much higher data throughput than other designs. This device meets the specifications of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-A and ITU Recommendations V.10 and V.11. It features 3-state outputs that permit direct connection to a bus-organized system with a fail-safe design that ensures the outputs will always be high if the inputs are open.

The device is optimized for balanced multipoint bus transmission at rates up to 20 megabits per second. The input features high input impedance, input hysteresis for increased noise immunity, and an input sensitivity of ± 200 mV over a common-mode input voltage range of –7 to 7 V. It also features active-high and active-low enable functions that are common to the four channels. The SN75ALS193 is designed for optimum performance when used with the ’ALS192 quadruple differential line driver.

The SN75ALS193 is characterized for operation from 0°C to 70°C.

The SN75ALS193 is a monolithic quadruple line receiver with 3-state outputs designed using advanced low-power Schottky technology. This technology provides combined improvements in bar design, tooling production, and wafer fabrication. This, in turn, provides significantly lower power requirements and permits much higher data throughput than other designs. This device meets the specifications of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-A and ITU Recommendations V.10 and V.11. It features 3-state outputs that permit direct connection to a bus-organized system with a fail-safe design that ensures the outputs will always be high if the inputs are open.

The device is optimized for balanced multipoint bus transmission at rates up to 20 megabits per second. The input features high input impedance, input hysteresis for increased noise immunity, and an input sensitivity of ± 200 mV over a common-mode input voltage range of –7 to 7 V. It also features active-high and active-low enable functions that are common to the four channels. The SN75ALS193 is designed for optimum performance when used with the ’ALS192 quadruple differential line driver.

The SN75ALS193 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
SN75ALS194 ACTIVE Quadruple Differential Line Driver Quadruple differential line driver

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN75ALS193 Quadruple Differential Line Receiver datasheet (Rev. E) PDF | HTML Oct 16, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos