SLLS008E June 1986 – October 2023 SN75ALS193
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 200 | mV | ||||
VIT- | Negative-going input threshold voltage | –200(3) | mV | ||||
Vhys | Hysteresis voltage (VIT+ -VIT-) | 120 | mV | ||||
VIK | Enable-input clamp voltage | VCC = MIN, | II = –18 mA | –1.5 | V | ||
VOH | High-level output voltage | VCC = MIN, IOH = –400 μA, | VID = 200 mV, See Figure 1 | 2.5 | 1.6 | V | |
VOL | Low-level output voltage | VCC = MIN, VID = –200 mV, See Figure 1 | IOL = 8 mA | 0.45 | V | ||
IOL = 16 mA | 0.5 | ||||||
IOZ | High-impedance-state output current | VCC = MAX | VO = 2.4 V | 20 | μA | ||
VO = 0.4 V | –20 | ||||||
II | Line input current | Other input at 0, See (4) | VCC = MIN, VI = 15 V | 0.7 | 1.2 | mA | |
VCC = MIN, VI = –15 V | –1.0 | –1.7 | |||||
IIH | High-level enable-input current | VCC = MAX | VIH = 2.7 V | 20 | μA | ||
VIH = MAX | 100 | ||||||
IIL | Low-level enable-input current | VCC = MAX, | VIL = 0.4 V | –100 | μA | ||
Input resistance | 12 | 18 | kΩ | ||||
IOS | Short-circuit output current | VCC = MAX, VO = 0, | VID = 3 V, See (5) | –15 | –78 | –130 | mA |
ICC | Supply current | VCC = MAX, | Outputs disabled | 22 | 35 | mA |