SLLS009E October 1985 – March 2024 SN75ALS194
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | VCC = MIN, | II = –18mA | –1.5 | V | ||
VOH | High-level output voltage | VCC = MIN, IOH = –20mA | SN75ALS194 | 2.5 | V | ||
VOL | Low-level output voltage | VCC = MIN, | IOL = MAX | 0.5 | V | ||
VO | Output voltage | IO = 0 | 0 | 6 | V | ||
|VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
|VOD2| | Differential output voltage | RL = 100W, | See Figure 5-1 | 1/2 VOD1 or 2(3) | V | ||
Δ|VOD| | Change in magnitude of differential output voltage(4) | ±0.4 | V | ||||
VOC | Common-mode output voltage | ±3 | V | ||||
Δ|VOC| | Change in magnitude of common-mode output voltage(4) | ±0.4 | V | ||||
IO | Output current with power off | VCC = 0 | VO = 6V | 100 | mA | ||
VO = –0.25V | –100 | ||||||
IOZ | High-impedance-state output current | VCC = MAX, Output enables at 0.8V | VO = 2.7V | 100 | |||
VO = 0.5V | –100 | mA | |||||
II | Input current at maximum input voltage | VCC = MAX, | VI = 5.5V | 100 | mA | ||
IIH | High-level input current | VCC = MAX, | VI = 2.7V | 50 | mA | ||
IIL | Low-level input current | VCC = MAX, | VI = 0.5V | –200 | mA | ||
IOS | Short-circuit output current(5) | VCC = MAX, | VI = 2V | –40 | –140 | mA | |
ICC | Supply current (all drivers) | VCC = MAX, | All outputs disabled | 26 | 45 | mA |