SLLS009E October 1985 – March 2024 SN75ALS194
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage, (see (2)) | 7 | V | ||
VI | Input voltage | 5.5 | V | ||
VO | Output voltage | 7 | V | ||
Continuous total dissipation | See Dissipation Ratings table | ||||
TA | Operating free-air temperature range: | SN75ALS194 | 0 | 70 | °C |
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds: | D or N package | 260 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |