SLLS009E October 1985 – March 2024 SN75ALS194
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
(1) | SN75ALS194 | UNIT | |||
---|---|---|---|---|---|
MIN | NOM | MAX | |||
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
High-level input voltage, VIH | All inputs, TA = 25°C | 2 | |||
A inputs, TA = Full range | 2 | V | |||
EN inputs, TA = Full range | 2 | ||||
Low-level input voltage, VIL | 0.8 | V | |||
High-level output current, IOH | -20 | mA | |||
Low-level output current, IOL | TA = 25°C | 48 | mA | ||
TA = Full range | 48 | ||||
Operating free-air temperature, TA | 0 | 70 | °C |