SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
In I2S mode, the MSB of the left channel is valid on the second rising edge of the bit clock after the falling edge of the word clock. Similarly the MSB of the right channel is valid on the second rising edge of the bit clock after the rising edge of the word clock.
Figure 29. Timing Diagram for I2S Mode
Figure 30. Timing Diagram for I2S Mode with ASI_OFFSET1 = 2
Figure 31. Timing Diagram for I2S Mode with ASI_OFFSET1 = 0 and Inverted Bit Clock For I2S mode, the number of bit-clocks per channel should be greater than or equal to the programmed word-length of the data. Also the programmed offset value should be less than the number of bit-clocks per frame by at least the programmed word-length of the data.