SLASEX7A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Free-air room temperature 25°C (unless otherwise noted). Measurements were made using Audio Precision System 2722 with Analog Analyzer filter set to 20-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM frequency set to 384 kHz, 80 kHz Class D Amplifier Loop Bandwidth, LC filter with 10 μH / 0.68 μF (Post-Filter PBTL, the merging of the two output channels after the inductor portion of the output filter, see details in Section 9.2.4), unless otherwise noted.