SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The DC Load Diagnostic Report, Line Output, register is shown in Figure 45 and described in Table 18.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CH1 LO LDG | RESERVED | |||||
| R-0 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–4 | RESERVED | R | 0000 | RESERVED |
| 3 | CH1 LO LDG | R | 0 |
0: No line output detected on channel 1 1: Line output detected on channel 1 |
| 2–0 | RESERVED | R | 000 | RESERVED |