SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The Mode Control register is shown in Figure 36 and described in Table 9.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESET | RESERVED | CH1 LO MODE | RESERVED | ||||
| R/W-0 | R/W-0 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESET | R/W | 0 |
0: Normal operation 1: Resets the device. Self-clearing, reads back 0. |
| 6-4 | RESERVED | R/W | 000 | RESERVED |
| 3 | CH1 LO MODE | R/W | 0 |
0: Channel 1 is in normal/speaker mode 1: Channel 1 is in line output mode |
| 2-0 | RESERVED | R/W | 000 | RESERVED |