SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
TDM mode supports 4 or 8 channels of audio data. The TDM mode is automatically selected when the TDM clocks are present. The device can be configured through I2C to select which TDM channel slot is amplified. The TDM mode supports 16-bit, 24-bit, and 32-bit input data lengths.
In TDM mode, SCLK must be 128 x fs or 256 x fs, depending on the TDM slot size. In TDM mode SCLK and MCLK can be connected together. If SCLK and MCLK are connected together or the frequency of SCLK and MCLK is equal, FSYNC should be minimum 2 MCLK pulses long.
In TDM mode, the SDIN1 pin (pin 15) is used for digital audio data. Table 1 lists register settings for the TDM channel selection.
| REGISTER SETTING | AMPLIFIED CHANNEL | ||
|---|---|---|---|
| 0x03
BIT 5 |
0x03
BIT 4 |
0x03
BIT 3 |
|
| 0 | 0 | 0 | Slot 1 in TDM8/4 or Left Channel in I2S mode |
| 0 | 0 | 1 | Slot 2 in TDM8/4 or Right Channel in I2S mode |
| 0 | 1 | 0 | Slot 3 in TDM8/4 |
| 0 | 1 | 1 | Slot 4 in TDM8/4 |
| 1 | 0 | 0 | Slot 5 in TDM8 |
| 1 | 0 | 1 | Slot 6 in TDM8 |
| 1 | 1 | 0 | Slot 7 in TDM8 |
| 1 | 1 | 1 | Slot 8 in TDM8 |