SLLSES9C February   2016  – March 2019 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Functional Block Diagram
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
    3. 7.3 ESD Ratings, Specifications
    4. 7.4 Recommended Operating Conditions
    5. 7.5 Thermal Information
    6. 7.6 Power Rating
    7. 7.7 Electrical Characteristics
    8. 7.8 Switching Characteristics
    9. 7.9 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 TXD Dominant Timeout (DTO)
      2. 9.3.2 Thermal Shutdown (TSD)
      3. 9.3.3 Undervoltage Lockout
      4. 9.3.4 Unpowered Device
      5. 9.3.5 Floating Terminals
      6. 9.3.6 CAN Bus Short Circuit Current Limiting
      7. 9.3.7 Digital Inputs and Outputs
        1. 9.3.7.1 5-V VCC Only Devices (Devices without the "V" Suffix):
        2. 9.3.7.2 5 V VCC with VIO I/O Level Shifting (Devices with the "V" Suffix):
    4. 9.4 Device Functional Modes
      1. 9.4.1 CAN Bus States
      2. 9.4.2 Normal Mode
      3. 9.4.3 Standby Mode
        1. 9.4.3.1 Remote Wake Request via Wake Up Pattern (WUP) in Standby Mode
      4. 9.4.4 Driver and Receiver Function Tables
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Bus Loading, Length and Number of Nodes
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 CAN Termination
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • DRB|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings(1)(2)

MIN MAX UNIT
VCC 5-V bus supply voltage range –0.3 7 V
VIO I/O Level Shifting Voltage Range Devices with the "V" suffix –0.3 7 V
VBUS CAN Bus I/O voltage range
(CANH, CANL)
Devices without the "H" suffix –58 58 V
V(Diff) Max differential voltage between
CANH and CANL
Devices without the “H” suffix –58 58 V
VBUS CAN Bus I/O voltage range
(CANH, CANL)
Devices with the "H" suffix –70 70 V
V(Diff) Max differential voltage between
CANH and CANL
Devices with the “H” suffix –70 70 V
V(Logic_Input) Logic input terminal voltage range (TXD, STB) –0.3 7 and VI ≤ VIO + 0.3 V
V(Logic_Output) Logic output terminal voltage range (RXD) –0.3 7 and VI ≤ VIO + 0.3 V
IO(RXD) RXD (Receiver) output current –8 8 mA
TJ Virtual junction temperature range (see Thermal Information) –55 150 °C
TSTG Storage temperature range (see Thermal Information) –65 150 °C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential I/O bus voltages, are with respect to ground terminal.