TCAN1042G-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby Alternative packaging and enhanced features

TCAN1042G-Q1

ACTIVE

Product details

Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 3.3, 5 Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive
Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 3.3, 5 Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Meets the ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Functional Safety-Capable
  • ’Turbo’ CAN:
    • All devices support classic CAN and 2 Mbps CAN FD (flexible data rate) and "G" options support 5 Mbps
    • Short and symmetrical propagation delay times and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • EMC performance: supports SAE J2962-2 and IEC 62228-3 (up to 500 kbps) without common mode choke
  • I/O Voltage range supports 3.3 V and 5 V MCUs
  • Ideal passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load)
    • Power up/down with glitch free operation on bus and RXD output
  • Protection features
    • IEC ESD protection up to ±15 kV
    • Bus Fault protection: ±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • Driver dominant time out (TXD DTO) - Data rates down to 10 kbps
    • Thermal shutdown protection (TSD)
  • Receiver common mode input voltage: ±30 V
  • Typical loop delay: 110 ns
  • Junction temperatures from –55°C to 150°C
  • Available in SOIC(8) package and leadless VSON (8) package (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Meets the ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Functional Safety-Capable
  • ’Turbo’ CAN:
    • All devices support classic CAN and 2 Mbps CAN FD (flexible data rate) and "G" options support 5 Mbps
    • Short and symmetrical propagation delay times and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • EMC performance: supports SAE J2962-2 and IEC 62228-3 (up to 500 kbps) without common mode choke
  • I/O Voltage range supports 3.3 V and 5 V MCUs
  • Ideal passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load)
    • Power up/down with glitch free operation on bus and RXD output
  • Protection features
    • IEC ESD protection up to ±15 kV
    • Bus Fault protection: ±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • Driver dominant time out (TXD DTO) - Data rates down to 10 kbps
    • Thermal shutdown protection (TSD)
  • Receiver common mode input voltage: ±30 V
  • Typical loop delay: 110 ns
  • Junction temperatures from –55°C to 150°C
  • Available in SOIC(8) package and leadless VSON (8) package (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TCAN1042-Q1Automotive Fault Protected CAN Transceiver with CAN FD datasheet (Rev. D) PDF | HTML Oct 28, 2021

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​