4 Revision History
Changes from B Revision (May 2017) to C Revision
- Changed the ICC MAX value From: 180 mA To: 110 mA in the Electrical CharacteristicsGo
- Changed the tWK_FILTER MAX value From: 1.85 µs To: 1.8 µs in the DEVICE SWITCHING CHARACTERISTICSGo
Changes from A Revision (May 2016) to B Revision
- Added items to the Automotive Applications FeaureGo
- Changed Feature "Meets the Released ISO 11898-2:2007 and ISO 11898-2:2003 Physical Layer Standards" To: Meets the ISO 11898-2:2016 and ISO 11898-5:2007 Physical Layer StandardsGo
- Deleted Feature From: Meets the December 17th, 2015 Draft of ISO 11898-2 Physical Layer UpdateGo
- Changed Feature From: "All devices support 2 Mbps CAN FD.." To: "All Devices Support Classic CAN and 2 Mbps CAN FD.."Go
- Added Feature "Available in SOIC(8) package and leadless VSON(8) package..."Go
- Changed the Applications listGo
- Changed Feature From: "EMC: SAE J2962, GIFT/ICT, ISO 16845" To: "Meets requirements of SAE J2962, GIFT/ICT, ISO16845" Go
- Added new devices to the Device Comparison TableGo
- Added Storage temperature range to the Absolute Maximum Ratings tableGo
- Changed the ESD Ratings table to show the D(SOIC) and DRB (VSON) valuesGo
- Changed Charged Device Model (CDM) From: ±750 To: ±1500 in the ESD tableGo
- Changed TBD to values for the DRB (VSON) Package in the ESD tableGo
- Added the DRB package to the Thermal Information table Go
- Added the Power Rating table Go
- Changed VSYM in the DRIVER ELECTRICAL CHARACTERISTICS tableGo
- Changed VSYM_DC in the DRIVER ELECTRICAL CHARACTERISTICS tableGo
- Deleted "VI = 0.4 sin (4E6 π t) + 2.5 V" from the Test Condition of CI in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
- Deleted "VI = 0.4 sin (4E6 π t)" from the Test Condition of CID in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
- Added "-30 V ≤ VCM ≤ +30" to the Test Condition of RID and RIN in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
- Changed the tMODE TYP value From: 1 µs To: 9 µS in the DEVICE SWITCHING CHARACTERISTICS tableGo
- Added Note 2 and Changed Table 3, BUS OUTPUT columGo
- Changed Standby Mode sectionGo
Changes from * Revision (March 2016) to A Revision
- Added Features "Meets the Released ISO 11898-2:2007 and ISO 11898-2:2003 Physical Layer Standards" Go
- Changed Feature From: Meets the Requirements of ISO11898-2 (2016) To: Meets the December 17th, 2015 Draft of ISO 11898-2 Physical Layer Update Go
- Changed the Applications listGo
- Added the VSON (8) pin package to the Device Information tableGo
- Added the VSON (8) pin package to the Pin Configuration and FunctionsGo
- Added V(Diff) to the Absolute Maximum Ratings table Go
- Changed OTP to TSD in the Functional Block DiagramGo
- Added Note 2 to Table 2Go
- Added Note 1 to Table 3Go
- Added pin number to the Layout Example image Go