SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 shows a comparison between devices, highlighting the differences.
| FEATURES | DEVICE | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| TDA2Sxx | TDA2Hxx | TDA2LFx | ||||||||
| TDA2SXx | TDA2SGx | TDA2SAx | TDA2HGx | TDA2HVx | TDA2HFx | |||||
| Features | ||||||||||
| CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value (2)(3) | 51 (0x33) | 50 (0x32) | 45 (0x2D) | 42 (0x2A) | 38 (0x26) | 41 (0x29) | 25 (0x19) | |||
| Processors/Accelerators | ||||||||||
| Speed Grades | T | R | R | R, D | T | T, F | ||||
| Dual Arm Cortex-A15 Microprocessor Subsystem (MPU) | MPU core 0 | Yes | Yes | Yes | Yes | Yes | ||||
| MPU core 1 | Yes | No | No | No | Yes | Yes | ||||
| C66x VLIW DSP | DSP1 | Yes | Yes | Yes | Yes | No | ||||
| DSP2 | Yes | Yes | Yes | Yes | No | |||||
| BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | No | Yes | No | Yes | No | |||
| Display Subsystem | VOUT1 | Yes | Yes | Yes | Yes | No | ||||
| VOUT2 | Yes | Yes | Yes | Yes | No | |||||
| VOUT3 | Yes | Yes | Yes | Yes | No | |||||
| HDMI | Yes | Yes | Yes | Yes | No | |||||
| Embedded Vision Engine (EVE) | EVE1 | Yes | Yes | Yes | Yes | No | ||||
| EVE2 | Yes | Yes | Yes | Yes | No | |||||
| EVE3 | Yes | Yes | No | No | No | |||||
| EVE4 | Yes | Yes | No | No | No | |||||
| Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | Yes | Yes | Yes | Yes | ||||
| IPU2 | Yes | Yes | Yes | Yes | Yes | |||||
| Image Video Accelerator | IVA | Yes | Yes | Yes | Yes | Yes | No | |||
| SGX544 Dual-Core 3D Graphics Processing Unit | GPU | Yes | No | Yes | No | Yes | No | |||
| Video Input Port (VIP) | VIP1 | vin1a | Yes | Yes | Yes | Yes | No | |||
| vin1b | Yes | Yes | Yes | Yes | No | |||||
| vin2a | Yes | Yes | Yes | Yes | No | |||||
| vin2b | Yes | Yes | Yes | Yes | No | |||||
| VIP2 | vin3a | Yes | Yes | Yes | Yes | No | ||||
| vin3b | Yes | Yes | Yes | Yes | No | |||||
| vin4a | Yes | Yes | Yes | Yes | No | |||||
| vin4b | Yes | Yes | Yes | Yes | No | |||||
| VIP3 | vin5a | Yes | Yes | Yes | Yes | No | ||||
| vin6a | Yes | Yes | Yes | Yes | No | |||||
| Video Processing Engine | VPE | Yes | Yes | Yes | Yes | No | ||||
| Program/Data Storage | ||||||||||
| On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | 512KB | 512KB | 512KB | 512KB | ||||
| OCMC_RAM2 | 1MB | 1MB | 1MB | 1MB | 1MB | |||||
| OCMC_RAM3 | 1MB | 1MB | 1MB | 1MB | 1MB | |||||
| General-Purpose Memory Controller | GPMC | Yes | Yes | Yes | Yes | Yes | ||||
| DDR2/DDR3 Memory Controller (1) | EMIF1 (with SECDEC) | up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | ||||
| EMIF2 | up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | |||||
| Dynamic Memory Manager | DMM | Yes | Yes | Yes | Yes | Yes | ||||
| Peripherals | ||||||||||
| Dual Controller Area Network Interface (DCAN) | DCAN1 | Yes | Yes | Yes | Yes | Yes | ||||
| DCAN2 | Yes | Yes | Yes | Yes | Yes | |||||
| Enhanced DMA (EDMA) | EDMA | Yes | Yes | Yes | Yes | Yes | ||||
| System DMA | SDMA | Yes | Yes | Yes | Yes | Yes | ||||
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | Yes | Yes | Yes | Yes | Yes | ||||
| GMAC_SW[1] | Yes | Yes | Yes | Yes | Yes | |||||
| Ethernet switch | Yes | Yes | Yes | Yes | Yes | |||||
| General-Purpose I/O | GPIO | up to 247 | up to 247 | up to 247 | up to 247 | up to 247 | ||||
| Inter-Integrated Circuit Interface | I2C | 5 | 5 | 5 | 5 | 5 | ||||
| System Mailbox Module | MAILBOX | 13 | 13 | 13 | 13 | 13 | ||||
| Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | ||||
| McASP2 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | |||||
| McASP3 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
| McASP4 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
| McASP5 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
| McASP6 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
| McASP7 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
| McASP8 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | ||||
| MMC2 | 1x eMMC™ 8b | 1x eMMC™ 8b | 1x eMMC 8b | 1x eMMC 8b | 1x eMMC 8b | |||||
| MMC3 | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | |||||
| MMC4 | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | |||||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Yes | Yes | Yes | Yes | Yes | ||||
| PCIe_SS2 | Yes | Yes | Yes | Yes | Yes | |||||
| SATA Gen2 Interface | SATA | Yes | Yes | Yes | Yes | Yes | ||||
| Real-Time Clock Subsystem | RTCSS | Yes | Yes | Yes | Yes | Yes | ||||
| Multichannel Serial Peripheral Interface | McSPI | 4 | 4 | 4 | 4 | 4 | ||||
| Quad SPI | QSPI | Yes | Yes | Yes | Yes | Yes | ||||
| Spinlock Module | SPINLOCK | Yes | Yes | Yes | Yes | Yes | ||||
| Timers, General-Purpose | TIMER | 16 | 16 | 16 | 16 | 16 | ||||
| Timer, Watchdog | WATCHDOG TIMER | Yes | Yes | Yes | Yes | Yes | ||||
| Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | Yes | Yes | Yes | Yes | ||||
| PWMSS2 | Yes | Yes | Yes | Yes | Yes | |||||
| PWMSS3 | Yes | Yes | Yes | Yes | Yes | |||||
| Universal Asynchronous Receiver/Transmitter | UART | 10 | 10 | 10 | 10 | 10 | ||||
| Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | Yes | Yes | Yes | Yes | ||||
| Universal Serial Bus (USB2.0) | USB2 (HighSpeed, Dual-Role-Device [DRD], with embedded HS PHY | Yes | Yes | Yes | Yes | Yes | ||||
| USB3 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | Yes | Yes | |||||
| USB4 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | Yes | Yes | |||||