SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Serial Communication Interface / Multichannel Audio Serial Port (McASP) section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Multichannel Audio Serial Port 1 | |||
| mcasp1_axr0 | McASP1 Transmit/Receive Data | IO | G12 |
| mcasp1_axr1 | McASP1 Transmit/Receive Data | IO | F12 |
| mcasp1_axr2 | McASP1 Transmit/Receive Data | IO | G13 |
| mcasp1_axr3 | McASP1 Transmit/Receive Data | IO | J11 |
| mcasp1_axr4 | McASP1 Transmit/Receive Data | IO | D18/ E12 |
| mcasp1_axr5 | McASP1 Transmit/Receive Data | IO | E17 / F13 |
| mcasp1_axr6 | McASP1 Transmit/Receive Data | IO | B26 / C12 |
| mcasp1_axr7 | McASP1 Transmit/Receive Data | IO | C23 / D12 |
| mcasp1_axr8 | McASP1 Transmit/Receive Data | IO | E21 / B12 |
| mcasp1_axr9 | McASP1 Transmit/Receive Data | IO | F20/ A11 |
| mcasp1_axr10 | McASP1 Transmit/Receive Data | IO | F21 / B13 |
| mcasp1_axr11 | McASP1 Transmit/Receive Data | IO | A12 |
| mcasp1_axr12 | McASP1 Transmit/Receive Data | IO | E14 |
| mcasp1_axr13 | McASP1 Transmit/Receive Data | IO | A13 |
| mcasp1_axr14 | McASP1 Transmit/Receive Data | IO | G14 |
| mcasp1_axr15 | McASP1 Transmit/Receive Data | IO | F14 |
| mcasp1_fsx | McASP1 Transmit Frame Sync | IO | D14 |
| mcasp1_aclkr | McASP1 Receive Bit Clock | IO | B14 |
| mcasp1_fsr | McASP1 Receive Frame Sync | IO | J14 |
| mcasp1_ahclkx | McASP1 Transmit High-Frequency Master Clock | O | D18 |
| mcasp1_aclkx | McASP1 Transmit Bit Clock | IO | C14 |
| Multichannel Audio Serial Port 2 | |||
| mcasp2_axr0 | McASP2 Transmit/Receive Data | IO | B15 |
| mcasp2_axr1 | McASP2 Transmit/Receive Data | IO | A15 |
| mcasp2_axr2 | McASP2 Transmit/Receive Data | IO | C15 |
| mcasp2_axr3 | McASP2 Transmit/Receive Data | IO | A16 |
| mcasp2_axr4 | McASP2 Transmit/Receive Data | IO | D15 |
| mcasp2_axr5 | McASP2 Transmit/Receive Data | IO | B16 |
| mcasp2_axr6 | McASP2 Transmit/Receive Data | IO | B17 |
| mcasp2_axr7 | McASP2 Transmit/Receive Data | IO | A17 |
| mcasp2_axr8 | McASP2 Transmit/Receive Data | IO | D18 |
| mcasp2_axr9 | McASP2 Transmit/Receive Data | IO | E17 |
| mcasp2_axr10 | McASP2 Transmit/Receive Data | IO | B26 |
| mcasp2_axr11 | McASP2 Transmit/Receive Data | IO | C23 |
| mcasp2_axr12 | McASP2 Transmit/Receive Data | IO | B18 |
| mcasp2_axr13 | McASP2 Transmit/Receive Data | IO | F15 |
| mcasp2_axr14 | McASP2 Transmit/Receive Data | IO | B19 |
| mcasp2_axr15 | McASP2 Transmit/Receive Data | IO | C17 |
| mcasp2_fsx | McASP2 Transmit Frame Sync | IO | A18 |
| mcasp2_aclkr(1) | McASP2 Receive Bit Clock | IO | E15 |
| mcasp2_fsr | McASP2 Receive Frame Sync | IO | A20 |
| mcasp2_ahclkx | McASP2 Transmit High-Frequency Master Clock | O | E17 |
| mcasp2_aclkx(1) | McASP2 Transmit Bit Clock | IO | A19 |
| Multichannel Audio Serial Port 3 | |||
| mcasp3_axr0 | McASP3 Transmit/Receive Data | IO | B19 |
| mcasp3_axr1 | McASP3 Transmit/Receive Data | IO | C17 |
| mcasp3_axr2 | McASP3 Transmit/Receive Data | IO | C15 |
| mcasp3_axr3 | McASP3 Transmit/Receive Data | IO | A16 |
| mcasp3_fsx | McASP3 Transmit Frame Sync | IO | F15 |
| mcasp3_ahclkx | McASP3 Transmit High-Frequency Master Clock | O | B26 |
| mcasp3_aclkx(1) | McASP3 Transmit Bit Clock | IO | B18 |
| mcasp3_aclkr(1) | McASP3 Receive Bit Clock | IO | B18 |
| mcasp3_fsr | McASP3 Receive Frame Sync | IO | F15 |
| Multichannel Audio Serial Port 4 | |||
| mcasp4_axr0 | McASP4 Transmit/Receive Data | IO | G16 |
| mcasp4_axr1 | McASP4 Transmit/Receive Data | IO | D17 |
| mcasp4_axr2 | McASP4 Transmit/Receive Data | IO | E12 |
| mcasp4_axr3 | McASP4 Transmit/Receive Data | IO | F13 |
| mcasp4_fsx | McASP4 Transmit Frame Sync | IO | A21 |
| mcasp4_ahclkx | McASP4 Transmit High-Frequency Master Clock | O | C23 |
| mcasp4_aclkx(1) | McASP4 Transmit Bit Clock | IO | C18 |
| mcasp4_aclkr(1) | McASP4 Receive Bit Clock | IO | C18 |
| mcasp4_fsr | McASP4 Receive Frame Sync | IO | A21 |
| Multichannel Audio Serial Port 5 | |||
| mcasp5_axr0 | McASP5 Transmit/Receive Data | IO | AB3 |
| mcasp5_axr1 | McASP5 Transmit/Receive Data | IO | AA4 |
| mcasp5_axr2 | McASP5 Transmit/Receive Data | IO | C12 |
| mcasp5_axr3 | McASP5 Transmit/Receive Data | IO | D12 |
| mcasp5_fsx | McASP5 Transmit Frame Sync | IO | AB9 |
| mcasp5_ahclkx | McASP5 Transmit High-Frequency Master Clock | O | D18 |
| mcasp5_aclkx(1) | McASP5 Transmit Bit Clock | IO | AA3 |
| mcasp5_aclkr(1) | McASP5 Receive Bit Clock | IO | AA3 |
| mcasp5_fsr | McASP5 Receive Frame Sync | IO | AB9 |
| Multichannel Audio Serial Port 6 | |||
| mcasp6_axr0 | McASP6 Transmit/Receive Data | IO | B12 |
| mcasp6_axr1 | McASP6 Transmit/Receive Data | IO | A11 |
| mcasp6_axr2 | McASP6 Transmit/Receive Data | IO | G13 |
| mcasp6_axr3 | McASP6 Transmit/Receive Data | IO | J11 |
| mcasp6_ahclkx | McASP6 Transmit High-Frequency Master Clock | O | E17 |
| mcasp6_aclkx(1) | McASP6 Transmit Bit Clock | IO | B13 |
| mcasp6_fsx | McASP6 Transmit Frame Sync | IO | A12 |
| mcasp6_aclkr(1) | McASP6 Receive Bit Clock | IO | B13 |
| mcasp6_fsr | McASP6 Receive Frame Sync | IO | A12 |
| Multichannel Audio Serial Port 7 | |||
| mcasp7_axr0 | McASP7 Transmit/Receive Data | IO | E14 |
| mcasp7_axr1 | McASP7 Transmit/Receive Data | IO | A13 |
| mcasp7_axr2 | McASP7 Transmit/Receive Data | IO | B14 |
| mcasp7_axr3 | McASP7 Transmit/Receive Data | IO | J14 |
| mcasp7_ahclkx | McASP7 Transmit High-Frequency Master Clock | O | B26 |
| mcasp7_aclkx(1) | McASP7 Transmit Bit Clock | IO | G14 |
| mcasp7_fsx | McASP7 Transmit Frame Sync | IO | F14 |
| mcasp7_aclkr(1) | McASP7 Receive Bit Clock | IO | G14 |
| mcasp7_fsr | McASP7 Receive Frame Sync | IO | F14 |
| Multichannel Audio Serial Port 8 | |||
| mcasp8_axr0 | McASP8 Transmit/Receive Data | IO | D15 |
| mcasp8_axr1 | McASP8 Transmit/Receive Data | IO | B16 |
| mcasp8_axr2 | McASP8 Transmit/Receive Data | IO | E15 |
| mcasp8_axr3 | McASP8 Transmit/Receive Data | IO | A20 |
| mcasp8_ahclkx | McASP8 Transmit High-Frequency Master Clock | O | C23 |
| mcasp8_aclkx(1) | McASP8 Transmit Bit Clock | IO | B17 |
| mcasp8_fsx | McASP8 Transmit Frame Sync | IO | A17 |
| mcasp8_aclkr(1) | McASP8 Receive Bit Clock | IO | B17 |
| mcasp8_fsr | McASP8 Receive Frame Sync | IO | A17 |