SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see: Serial Communication Interface / SuperSpeed USB DRD Subsystem section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Universal Serial Bus 1 | |||
| usb1_dp | USB1 USB2.0 differential signal pair (positive) | IODS | AD12 |
| usb1_dm | USB1 USB2.0 differential signal pair (negative) | IODS | AC12 |
| usb1_drvvbus | USB1 Drive VBUS signal | O | AB10 |
| usb_rxn0 | USB1 USB3.0 receiver negative lane | IDS | AF12 |
| usb_rxp0 | USB1 USB3.0 receiver positive lane | IDS | AE12 |
| usb_txn0 | USB1 USB3.0 transmitter negative lane | ODS | AC11 |
| usb_txp0 | USB1 USB3.0 transmitter positive lane | ODS | AD11 |
| Universal Serial Bus 2 | |||
| usb2_dp | USB2 USB2.0 differential signal pair (positive) | IODS | AE11 |
| usb2_dm | USB2 USB2.0 differential signal pair (negative) | IODS | AF11 |
| usb2_drvvbus | USB2 Drive VBUS signal | O | AC10 |
| Universal Serial Bus 3 | |||
| usb3_ulpi_d0 | USB3 - ULPI 8-bit data bus | IO | AC3 / AE1 |
| usb3_ulpi_d1 | USB3 - ULPI 8-bit data bus | IO | AC9 / AE5 |
| usb3_ulpi_d2 | USB3 - ULPI 8-bit data bus | IO | AC6 / AE3 |
| usb3_ulpi_d3 | USB3 - ULPI 8-bit data bus | IO | AC7 / AF1 |
| usb3_ulpi_d4 | USB3 - ULPI 8-bit data bus | IO | AC4 / AF4 |
| usb3_ulpi_d5 | USB3 - ULPI 8-bit data bus | IO | AD4 / AF3 |
| usb3_ulpi_d6 | USB3 - ULPI 8-bit data bus | IO | AB4 / AF6 |
| usb3_ulpi_d7 | USB3 - ULPI 8-bit data bus | IO | AC5 / AF2 |
| usb3_ulpi_nxt | USB3 - ULPI next | I | AC8 / AE2 |
| usb3_ulpi_dir | USB3 - ULPI bus direction | I | AD6 / AE6 |
| usb3_ulpi_stp | USB3 - ULPI stop | O | AB8 / AD2 |
| usb3_ulpi_clk | USB3 - ULPI functional clock | I | AB5 / AD3 |
| Universal Serial Bus 4 | |||
| usb4_ulpi_d0 | USB4 - ULPI 8-bit data bus | IO | V6 |
| usb4_ulpi_d1 | USB4 - ULPI 8-bit data bus | IO | U6 |
| usb4_ulpi_d2 | USB4 - ULPI 8-bit data bus | IO | U5 |
| usb4_ulpi_d3 | USB4 - ULPI 8-bit data bus | IO | V5 |
| usb4_ulpi_d4 | USB4 - ULPI 8-bit data bus | IO | V4 |
| usb4_ulpi_d5 | USB4 - ULPI 8-bit data bus | IO | V3 |
| usb4_ulpi_d6 | USB4 - ULPI 8-bit data bus | IO | Y2 |
| usb4_ulpi_d7 | USB4 - ULPI 8-bit data bus | IO | W2 |
| usb4_ulpi_nxt | USB4 - ULPI next | I | U7 |
| usb4_ulpi_dir | USB4 - ULPI bus direction | I | V7 |
| usb4_ulpi_stp | USB4 - ULPI stop | O | V9 |
| usb4_ulpi_clk | USB4 - ULPI functional clock | I | W9 |