SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Display Subsystem section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| hdmi1_cec | HDMI consumer electronic control | IOD | B20/G19 |
| hdmi1_hpd | HDMI display hot plug detect | IO | B21/G20 |
| hdmi1_ddc_scl | HDMI display data channel clock | IOD | C25 |
| hdmi1_ddc_sda | HDMI display data channel data | IOD | F17 |
| hdmi1_clockx | HDMI clock differential positive or negative | ODS | AG16 |
| hdmi1_clocky | HDMI clock differential positive or negative | ODS | AH16 |
| hdmi1_data2x | HDMI data 2 differential positive or negative | ODS | AG19 |
| hdmi1_data2y | HDMI data 2 differential positive or negative | ODS | AH19 |
| hdmi1_data1x | HDMI data 1 differential positive or negative | ODS | AG18 |
| hdmi1_data1y | HDMI data 1 differential positive or negative | ODS | AH18 |
| hdmi1_data0x | HDMI data 0 differential positive or negative | ODS | AG17 |
| hdmi1_data0y | HDMI data 0 differential positive or negative | ODS | AH17 |