SBOS831B December 2016 – June 2021 THS4552
PRODUCTION DATA
The highest-grade audio digital-to-analog converters (DACs) are a differential current-mode output. These devices normally suggest a two-amplifier transimpedance stage to hold the DAC output voltages fixed when the amplifiers produce a differential voltage swing at the outputs. Often, the differential voltage swing is then converted to single-ended in a differencing amplifier stage to drive headphone loads (see Figure 35 in the OPA161x SoundPlus™ High-Performance, Bipolar-Input Audio Operational Amplifiers). The emerging high-power class D audio amplifiers often require differential inputs. Applying the THS4552 as a differential transimpedance stage offers a simple solution for very low-distortion, differential-output audio channels.
Starting with the output specifications for a very high-performance PCM1792A audio DAC, the requirements for the THS4552 interface can be extracted. The DAC is a current-sourcing device that requires its outputs to be held at ground when using a transimpedance amplifier. Using the DAC 3.3 V supply and the LM27762 low-noise, low-dropout (LDO) regulator and inverter provides a ±2.5 V supply to the THS4552. Operating the THS4552 on ±2.5 V supplies places all nodes in range for an input VCM equal to GND (and the DAC output voltages as well) and an FDA output VOCM also equal to GND.
The center current in Table 9-2 is a fixed 6.2 mA dc current coming out of the DAC outputs regardless of the DAC code. This dc common-mode current can be absorbed by the –2.5 V supply at the input pins to hold the DAC compliance voltage and FDA input pins at ground. The FDA controls the output common-mode voltage, set to ground in this case, whereas the input pin voltage (which does not move with the DAC output differential current) is controlled with a resistor to the negative supply.
| ANALOG OUTPUT | TEST CONDITION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Gain error | –6 | ±2 | 6 | % of FSR | |
| Gain mismatch, channel-to-channel | –3 | ±0.5 | 3 | % of FSR | |
| Bipolar zero (BPZ) error | At BPZ | –2 | ±0.5 | 2 | % of FSR |
| Output current | Full-scale (0 dB) | 7.8 | mAPP | ||
| Center current | At BPZ | –6.2 | mA |
This bias is provided by the 402 Ω resistors to –2.5 V, as illustrated in Figure 9-17. This design takes the differential 7.8 mAPP from the DAC and produces a ±1.46 V swing on each output of the THS4552. This configuration gives a full-scale differential 5.85 VPP available on the ±2.5 V supply design centered at ground at both the inputs and outputs. Although the LM27762 provides a very-low noise, –2.5 V supply, using 0.1% resistors in the current sink path to the –2.5 V supply as well as the feedback resistors limits any common-mode noise on the –2.5 V supply to differential mode conversion at the FDA outputs.
Figure 9-17 PCM1792A DAC Output Driver