SBOS831B December 2016 – June 2021 THS4552
PRODUCTION DATA
The THS4552 fully differential amplifier offers an easy interface from single-ended sources to the differential output required by high-precision analog-to-digital converters (ADCs). Designed for exceptional dc accuracy, low noise, and robust capacitive load driving, this device is well suited for data acquisition systems where high precision is required along with the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR) through the amplifier and ADC combination.
The THS4552 features the negative rail input required when interfacing a dc-coupled, ground-centered, source signal to a single-supply differential input ADC. Very low dc error and drift terms support the emerging 16- to 20-bit successive-approximation register (SAR) input requirements. A wide-range output common-mode control supports the ADC running from 1.8 V to 5 V supplies with ADC common-mode input requirements from 0.7 V to greater than 3.0 V.
The THS4552 device is characterized for operation over the wide temperature range of –40°C to +125°C, and is available in 16-pin TSSOP and 24-pin VQFN packages.
PART NUMBER | ADC TYPE | RESOLUTION, SPEED |
---|---|---|
ADS1278 | Delta sigma | Octal, 24 bits, 0.512 MSPS |
ADS8694 | SAR | Quad, 18 bits, 0.5 MSPS |
ADC3221 | Pipeline | Dual, 12 bits, 25 MSPS |
ADC3241 | Pipeline | Dual, 14 bits, 25 MSPS |