SLVS610C August 2006 – October 2024
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TL284xB | TL384xB | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||
| High-level output voltage | IOH = –20 mA | 13 | 13.5 | 13 | 13.5 | V | ||
| IOH = –200 mA | 12 | 13.5 | 12 | 13.5 | ||||
| Low-level output voltage | IOL = 20 mA | 0.1 | 0.4 | 0.1 | 0.4 | V | ||
| IOL = 200 mA | 1.5 | 2.2 | 1.5 | 2.2 | ||||
| Rise time | CL = 1 nF, TJ = 25°C | 25 | 150 | 25 | 150 | ns | ||
| Fall time | CL = 1 nF, TJ = 25°C | 25 | 150 | 25 | 150 | ns | ||
| UVLO saturation | VCC = 5 V, IOL = 1 mA | 0.7 | 1.2 | 0.7 | 1.2 | V | ||