SLVS610C August 2006 – October 2024
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TL284xB | TL384xB | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP(2) | MAX | MIN | TYP(2) | MAX | |||
| Feedback input voltage | COMP = 2.5 V | 2.45 | 2.5 | 2.55 | 2.42 | 2.5 | 2.58 | V |
| Input bias current | –0.3 | –1 | –0.3 | –2 | μA | |||
| Open-loop voltage amplification | VO = 2 V to 4 V | 65 | 90 | 65 | 90 | dB | ||
| Gain-bandwidth product | 0.7 | 1 | 0.7 | 1 | MHz | |||
| Supply-voltage rejection ratio | VCC = 12 V to 25 V | 60 | 70 | 60 | 70 | dB | ||
| Output sink current | VFB = 2.7 V, COMP = 1.1 V | 2 | 6 | 2 | 6 | mA | ||
| Output source current | VFB = 2.3 V, COMP = 5 V | –0.5 | –0.8 | –0.5 | –0.8 | mA | ||
| High-level output voltage | VFB = 2.3 V, RL = 15 kΩ to GND | 5 | 6 | 5 | 6 | V | ||
| Low-level output voltage | VFB = 2.7 V, RL = 15 kΩ to GND | 0.7 | 1.1 | 0.7 | 1.1 | V | ||