SLVS610C August 2006 – October 2024
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | VCC | 30 | V | ||
| VC(1) | 30 | |||||
| VI | Input voltage | RT/CT | 0 | 5.5 | V | |
| VFB and ISENSE | 0 | 5.5 | ||||
| VO | Output voltage | OUTPUT | 0 | 30 | V | |
| POWER GROUND(1) | –0.1 | 1 | ||||
| ICC | Supply current, externally limited | 25 | mA | |||
| IO | Average output current | 200 | mA | |||
| IO(ref) | Reference output current | –20 | mA | |||
| fosc | Oscillator frequency | 100 | 500 | kHz | ||
| TJ | Operating free-air temperature | TL284xB | –40 | 85 | °C | |
| TL384xB | 0 | 70 | ||||