SLOS588G
June 2008 – May 2025
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings #GUID-CD5A394D-84DA-49EE-9F1D-C347D3339D1D/SLOS4567624
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
TL4050x20-Q1 Electrical Characteristics
5.6
TL4050x25-Q1 Electrical Characteristics
5.7
TL4050x41-Q1 Electrical Characteristics
5.8
TL4050x50-Q1 Electrical Characteristics
5.9
Typical Characteristics
6
Detailed Description
6.1
Functional Block Diagram
7
Application Information
7.1
Output Capacitor
7.2
SOT-23-3 Pin Connections
7.3
Use With ADCs or DACs
7.4
Cathode and Load Currents
8
Device and Documentation Support
8.1
Documentation Support
8.2
Receiving Notification of Documentation Updates
8.3
Support Resources
8.4
Trademarks
8.5
Electrostatic Discharge Caution
8.6
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DBZ|3
MPDS108G
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slos588g_oa
slos588g_pm
1
Features
AEC-Q100 qualified with the following results:
Device temperature grade 1: -40°C to +125°C
Fixed output voltages of 2.048V, 2.5V, 4.096V, 5V
Tight output tolerances and low temperature coefficient
Maximum 0.1%, 50ppm/°C – A Grade
Maximum 0.2%, 50ppm/°C – B Grade
Maximum 0.5%, 50ppm/°C – C Grade
Low output noise: 41μV
RMS
typical
Wide operating current range:
60μA typical to 15mA
Stable with all capacitive loads; no output capacitor required
Available in extended temperature range: –40°C to 125°C