|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge |
Human-body model
(HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) |
±2000 |
V |
| Charged-device
model (CDM), per JEDEC specification JESD22-C101(3) |
±500 |
(1) JEDEC document JEP155 states that 500V HBM allows safe
manufacturing with a standard ESD control process.
(2) The human-body model is a 100pF capacitor discharged through a
1.5kΩ resistor into each pin. All pins are rated at 2kV for human-body model,
but the feedback pin which is rated at 1kV.
(3) JEDEC document JEP157 states that 250V CDM allows safe
manufacturing with a standard ESD control process. Manufacturing with less than
250V CDM is possible with the necessary precautions.