7.5.12 CHANNEL_SEL Register (Address = 0x11) [reset = 0x0]
CHANNEL_SEL is shown in Figure 45 and described in Table 20.
Return to the Summary Table.
Figure 45. CHANNEL_SEL Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
MANUAL_CHID[3:0] |
R-0b |
R/W-0b |
|
Table 20. CHANNEL_SEL Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-4 |
RESERVED |
R |
0b |
Reserved. Reads return 0b. |
3-0 |
MANUAL_CHID[3:0] |
R/W |
0b |
In manual mode (SEQ_MODE = 00b), this field contains the 4-bit channel ID of the analog input channel for next ADC conversion. For valid ADC data, the selected channel must not be configured as GPIO in PIN_CFG register. 1xxx = Reserved.
0b = AIN0
1b = AIN1
10b = AIN2
11b = AIN3
100b = AIN4
101b = AIN5
110b = AIN6
111b = AIN7
|