SLOS191E February 1997 – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLE2021xM, TLE2022xM, and TLE2024xM (TLE202xM) devices are precision, high-speed, low-power operational amplifiers using a new Texas Instruments Excalibur process. These devices combine the best features of the OP21, with a highly improved slew rate and unity-gain bandwidth.
The complementary bipolar Excalibur process uses isolated vertical pnp transistors that yield dramatic improvement in unity-gain bandwidth and slew rate over similar devices.
The addition of a bias circuit in conjunction with this process results in extremely stable parameters with both time and temperature. Therefore, a precision device remains a precision device even with changes in temperature and over years of use.
This combination of excellent dc performance with a common-mode input voltage range that includes the negative rail makes these devices an excellent choice for low-level signal conditioning applications in either single-supply or split-supply configurations. In addition, these devices offer phase-reversal protection circuitry that eliminates an unexpected change in output states when one of the inputs is less than the negative supply rail.
A variety of available options includes ceramic DIP and chip-carrier versions for high-density systems applications.
The M-suffix devices are characterized for operation over the full military temperature range of –55°C to +125°C.
| PART NUMBER(1) | CHANNEL COUNT | PACKAGE(2) |
|---|---|---|
| TLE2021xM | Single | FK (LCCC, 20) |
| JG (CDIP, 8) | ||
| TLE2022xM | Dual | FK (LCCC, 20) |
| JG (CDIP, 8) | ||
| TLE2024xM | Quad | FK (LCCC, 20) |
| J (CDIP, 14) |