SLOS191E February 1997 – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| M SUFFIX | UNIT | |||
|---|---|---|---|---|
| MIN | MAX | |||
| Supply voltage, VCC | ±2 | ±20 | V | |
| Common-mode input voltage, VIC | VCC = ±5 V | 0 | 3.2 | V |
| VCC ± = ±15 V | –15 | 13.2 | ||
| Operating free-air temperature, TA | –55 | 125 | °C | |