over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage VCC = (VCC+) – (VCC–) |
Positive, VCC+(2) |
|
20 |
V |
| Negative, VCC–(2) |
–20 |
|
| VID |
Differential input voltage(3) |
|
±0.6 |
V |
| VI |
Input voltage range (any input) |
VCC– |
VCC+ |
V |
| II |
Input current (each input) |
|
±1 |
mA |
| IO |
Output current |
TLE2021-Q1 |
|
±20 |
mA |
| TLE2022-Q1 |
|
±30 |
| TLE2024-Q1 |
|
±40 |
|
Total power supply current |
Into VCC+ |
|
80 |
mA |
| Out of VCC– |
|
80 |
|
Duration of short-circuit current at (or below) 25°C(4) |
Unlimited |
|
| TJ |
Junction temperature(5) |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
|
Lead temperature 1.6mm (1/16 inch) from case for 3 seconds: D or PW package |
|
300 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC–.
(3) Differential voltages are at +IN with respect to −IN. Excessive current flows if a differential input voltage in excess of approximately ±600mV is applied between the inputs unless some limiting resistance is used.
(4) Do not short output to V+. Limit temperature, supply voltage, or both to not exceed the maximum dissipation rating.
(5) Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) − TA)/θJA. Selecting the maximum of 150°C can affect reliability.